Product  AI43Ex

Actuator and Sensor Cable Suitable for Use with Robots

Connection Cable

Order number: 6543035
    • Male M12, straight, 4-pin
    • Jacket material: PUR
    • Jacket color: black
    • Suitable for drag chain use
    • Torsion resistant (± 360°/m)
    • Resistant to chemicals, UV radiation and oils
    • Free from halogen, silicone, PVC and LABS
    • Flame retardant
    • Resistant to hydrolysis and microbes
    • Protection class: IP67, IP69K
    • Cable length: 5.0 m
#

Select Country

Turck worldwide

to top